Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The FS84 is an automotive, functionally safe multi-output power supply integrated circuit. It’s focused on ADAS sensor (camera, radar, Lidar) applications and is the primary companion chip of the S32 microcontroller.
The FS84 includes multiple switch mode and linear voltage regulators, enhanced safety features with fail-safe outputs. This makes it a full part of a safety-oriented system up to ASIL B safety integrity level.
It is part of a complete family of devices offering scalability in power and safety FS84 and FS85, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and is qualified according to AEC-Q100 requirements.
Note: To see the product features close this window.
Part number | Buck 1 | Buck 2 | Buck 3 | Vpre | Boost | Safety level |
---|---|---|---|---|---|---|
VR5500 | 0.8 V - 1.8 V 2.5 A Multi-phase and SVS option |
12 / 24 V HV BUCK - 10 A |
5 V - 5.74 V 1.5 A peak |
Quality Mgt (QM) | ||
FS8400 | N/A | N/A | Fit for ASIL B | |||
FS8500 | Fit for ASIL D | |||||
FS5502 | 1.0 V - 4.1 V 3.6 A peak |
N/A | Quality Mgt (QM) | |||
FS8410 | 5 V - 5.74 V 1.5 A peak |
Fit for ASIL B | ||||
FS8510 | Fit for ASIL D | |||||
FS8420 | 0.8 V - 1.8 V 2.5 A Multi-phase and SVS option |
N/A | Fit for ASIL B | |||
FS8520 | Fit for ASIL D | |||||
FS8430 | 1.0 V - 3.3 V 2.5 A |
Fit for ASIL B | ||||
FS8530 | Fit for ASIL D | |||||
FS6600 | Fit for ASIL D |
Part Number | Description | OTP ID* | Safety Grade | Package |
---|---|---|---|---|
MC33FS8400G5 | ADCAM with EYE Q4 | G5 Report, programming and configuration files | ASIL B | HVQFN56 |
MC33FS8410G3 | Radar with S32R274 + Dolphin | G3 Report, programming and configuration files | ASIL B | HVQFN56 |
MC33FS8410G6 | Gateway with Calypso MPC5748G | G6 Report, programming and configuration files | ASIL B | HVQFN56 |
MC33FS8415GJ | Radar with S32R294 + Dolphin | GJ Report, programming and configuration files | ASIL B | HVQFN56 |
MC33FS8415GY | Radar with S32R294 + Barracuda | GY Report, programming and configuration files | ASIL B | HVQFN56 |
MC33FS8430G1 | Based on S32V234 EVB | G1 Report, programming and configuration files | ASIL B | HVQFN56 |
MC33FS8430G2 | Based on S32V344 EVB | G2 Report, programming and configuration files | ASIL B | HVQFN56 |
MC33FS8430G4 | Camera application with Renesas MCU | G4 Report, programming and configuration files | ASIL B | HVQFN56 |
MC33FS8435GB | Radar with S32R294 | GB Report, programming and configuration files | ASIL B | HVQFN56 |
MFS8406AMBP4 | Camera application with EYE Q4 | P4 Report, programming and configuration files | ASIL B | HVQFN48 |
MFS8412AMBP7 | Radar with S32R274 + Dolphin | P7 Report, programming and configuration files | ASIL B | HVQFN48 |
MFS8412AMBP8 | Radar with S32R294 + Dolphin | P8 Report, programming and configuration files | ASIL B | HVQFN48 |
MFS8416AMBP3 | Radar with S32R274 + Dolphin | P3 Report, programming and configuration files | ASIL B | HVQFN48 |
MFS8416AMBP5 | Gateway with Calypso MPC5748G | P5 Report, programming and configuration files | ASIL B | HVQFN48 |
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
1-10 of 25 results
Include 0 NRND
Part | Order | CAD Model | Status | Package Type | AEC-Q100 Temperature Range | Product Application | ASIL Certification | Ambient Operating Temperature (Min to Max) (℃) | Device Function | Diagnostics | Num. of Linear/LDO Regulators | Number of Boost Regulators | Number of Buck Regulators | Protection | Output Current (A) | Sample Exception Availability | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Additional Features - Security | Additional Features - Analog |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | HVQFN56 | grade 1 | Superset covering FS8400 configurations | up to ASIL A, up to ASIL B | -40 to 125 | SMPS, linear regulators, safety power supply | I2C, SPI | 2, output 1.1V to 5V | 1 | 2 | current limit, overtemperature, overvoltage, undervoltage | 10 | Y | 2.7 | 60 | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog | AMUX, Frequency Tuning, Sync | |||
Active | HVQFN56 | grade 1 | Camera | up to ASIL A, up to ASIL B | -40 to 125 | SMPS, linear regulators, safety power supply | I2C, SPI | 2, output 1.1V to 5V | 1 | 2 | current limit, overtemperature, overvoltage, undervoltage | 10 | Y | 2.7 | 60 | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog | AMUX, Frequency Tuning, Sync | |||
Active | HVQFN56 | grade 1 | Camera | up to ASIL A, up to ASIL B | -40 to 125 | SMPS, linear regulators, safety power supply | I2C, SPI | 2, output 1.1V to 5V | 1 | 2 | current limit, overtemperature, overvoltage, undervoltage | 10 | Y | 2.7 | 60 | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog | AMUX, Frequency Tuning, Sync | |||
Active | HVQFN56 | grade 1 | Superset covering FS8405 configurations | up to ASIL A, up to ASIL B | -40 to 125 | SMPS, linear regulators, safety power supply | I2C, SPI | 2, output 1.1V to 5V | 1 | 2 | current limit, overtemperature, overvoltage, undervoltage | 10 | Y | 2.7 | 60 | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog | AMUX, Frequency Tuning, Sync | |||
Active | HVQFN56 | grade 1 | Superset covering FS8410 configurations | up to ASIL A, up to ASIL B | -40 to 125 | SMPS, linear regulators, safety power supply | I2C, SPI | 2, output 1.1V to 5V | 1 | 3 | current limit, overtemperature, overvoltage, undervoltage | 10 | Y | 2.7 | 60 | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog | AMUX, Frequency Tuning, Sync | |||
Active | HVQFN56 | grade 1 | Radar with NXP S32R274 MCU | up to ASIL A, up to ASIL B | -40 to 125 | SMPS, linear regulators, safety power supply | I2C, SPI | 2, output 1.1V to 5V | 1 | 3 | current limit, overtemperature, overvoltage, undervoltage | 10 | Y | 2.7 | 60 | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog | AMUX, Frequency Tuning, Sync | |||
Active | HVQFN56 | grade 1 | Radar with NXP S32R274 MCU | up to ASIL A, up to ASIL B | -40 to 125 | SMPS, linear regulators, safety power supply | I2C, SPI | 2, output 1.1V to 5V | 1 | 3 | current limit, overtemperature, overvoltage, undervoltage | 10 | Y | 2.7 | 60 | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog | AMUX, Frequency Tuning, Sync | |||
Active | HVQFN56 | grade 1 | Gateway with NXP MPC5748G MCU | up to ASIL A, up to ASIL B | -40 to 125 | SMPS, linear regulators, safety power supply | I2C, SPI | 2, output 1.1V to 5V | 1 | 3 | current limit, overtemperature, overvoltage, undervoltage | 10 | Y | 2.7 | 60 | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog | AMUX, Frequency Tuning, Sync | |||
Active | HVQFN56 | grade 1 | Gateway with NXP MPC5748G MCU | up to ASIL A, up to ASIL B | -40 to 125 | SMPS, linear regulators, safety power supply | I2C, SPI | 2, output 1.1V to 5V | 1 | 3 | current limit, overtemperature, overvoltage, undervoltage | 10 | Y | 2.7 | 60 | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog | AMUX, Frequency Tuning, Sync | |||
Active | HVQFN56 | grade 1 | Superset covering FS8415 configurations | up to ASIL A, up to ASIL B | -40 to 125 | SMPS, linear regulators, safety power supply | I2C, SPI | 2, output 1.1V to 5V | 1 | 3 | current limit, overtemperature, overvoltage, undervoltage | 10 | Y | 2.7 | 60 | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog | AMUX, Frequency Tuning, Sync |
FS84
Quick reference to our documentation types.
1-10 of 13 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 13 documents
Compact List
3 design files
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 design files
1-5 of 8 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
2 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 8 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 trainings
3 trainings
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.