Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN56: plastic thermal enhanced very thin quad flat package; no leads; wettable flank, 56 terminals; 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body
12NC: 935377647557
Details
Order
12NC: 935377647528
Details
Order
Parameter | Value |
---|---|
AEC-Q100 Temperature Range | grade 1 |
Product Application | Radar with NXP S32R274 MCU |
ASIL Certification | up to ASIL A, up to ASIL B |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Device Function | SMPS, linear regulators, safety power supply |
Diagnostics | I2C, SPI |
Num. of Linear/LDO Regulators | 2, output 1.1V to 5V |
Number of Boost Regulators | 1 |
Parameter | Value |
---|---|
Number of Buck Regulators | 3 |
Protection | current limit, overtemperature, overvoltage, undervoltage |
Output Current (A) | 10 |
Sample Exception Availability | Y |
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 60 |
Additional Features - Security | 1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog |
Additional Features - Analog | AMUX, Frequency Tuning, Sync |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC33FS8410G3ES(935377647557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
MC33FS8410G3ESR2(935377647528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33FS8410G3ES (935377647557) | ISO 26262 | 3 | 260 | 40 | |||
MC33FS8410G3ESR2 (935377647528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC33FS8410G3ES (935377647557) | 854239 |
MC33FS8410G3ESR2 (935377647528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33FS8410G3ES (935377647557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33FS8410G3ESR2 (935377647528) | ||||
MC33FS8410G3ES (935377647557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33FS8410G3ES (935377647557) | 2020-02-05 | 2020-02-06 | 201912015I | FS8400/FS8500 VR5500 FS5502 Power Management IC Data Sheet Updates |
MC33FS8410G3ESR2 (935377647528) |
The FS84 is an automotive, functionally safe multi-output power supply integrated circuit. It’s focused on ADAS sensor (camera, radar, Lidar) applications and is the primary companion chip of the S32 microcontroller.
The FS84 includes multiple switch mode and linear voltage regulators, enhanced safety features with fail-safe outputs. This makes it a full part of a safety-oriented system up to ASIL B safety integrity level.
It is part of a complete family of devices offering scalability in power and safety FS84 and FS85, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and is qualified according to AEC-Q100 requirements.