MFS8416AMBP5ES Product Information|NXP

Buy Options

MFS8416AMBP5ES

Active

12NC: 935418696557

Details

Order

In Stock:520
Order from distributors

Operating Features

ParameterValue
AEC-Q100 Temperature Range
grade 1
Product Application
Gateway with NXP MPC5748G MCU
ASIL Certification
up to ASIL A, up to ASIL B
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Device Function
SMPS, linear regulators, safety power supply
Diagnostics
SPI
Num. of Linear/LDO Regulators
2, output 1.1V to 5V
Number of Boost Regulators
1
ParameterValue
Number of Buck Regulators
3
Protection
current limit, overtemperature, overvoltage, undervoltage
Output Current (A)
10
Sample Exception Availability
Y
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
60
Additional Features - Security
1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog
Additional Features - Analog
AMUX, Frequency Tuning, Sync

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MFS8416AMBP5ES(935418696557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MFS8416AMBP5ESR2(935418696528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MFS8416AMBP5ES
(935418696557)
ISO 26262
3
260
40
MFS8416AMBP5ESR2
(935418696528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MFS8416AMBP5ES
(935418696557)
854239
EAR99
MFS8416AMBP5ESR2
(935418696528)
854239
EAR99

More about FS84

The FS84 is an automotive, functionally safe multi-output power supply integrated circuit. It’s focused on ADAS sensor (camera, radar, Lidar) applications and is the primary companion chip of the S32 microcontroller.

The FS84 includes multiple switch mode and linear voltage regulators, enhanced safety features with fail-safe outputs. This makes it a full part of a safety-oriented system up to ASIL B safety integrity level.

It is part of a complete family of devices offering scalability in power and safety FS84 and FS85, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and is qualified according to AEC-Q100 requirements.

More