MC33FS8430G2ES Product Information|NXP

Buy Options

MC33FS8430G2ES

Active

12NC: 935377645557

Details

Order

Order from distributors

Operating Features

ParameterValue
AEC-Q100 Temperature Range
grade 1
Product Application
Camera with NXP S32V MCU
ASIL Certification
up to ASIL A, up to ASIL B
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Device Function
SMPS, linear regulators, safety power supply
Diagnostics
I2C, SPI
Num. of Linear/LDO Regulators
2, output 1.1V to 5V
Number of Boost Regulators
1
ParameterValue
Number of Buck Regulators
4
Protection
current limit, overtemperature, overvoltage, undervoltage
Output Current (A)
10
Sample Exception Availability
Y
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
60
Additional Features - Security
1x Fail-safe output, 2 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, simple Watchdog
Additional Features - Analog
AMUX, Frequency Tuning, Sync

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC33FS8430G2ES(935377645557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MC33FS8430G2ESR2(935377645528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33FS8430G2ES
(935377645557)
ISO 26262
3
260
40
MC33FS8430G2ESR2
(935377645528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC33FS8430G2ES
(935377645557)
854239
MC33FS8430G2ESR2
(935377645528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33FS8430G2ES
(935377645557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33FS8430G2ESR2
(935377645528)
MC33FS8430G2ES
(935377645557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33FS8430G2ES
(935377645557)
2020-02-052020-02-06201912015IFS8400/FS8500 VR5500 FS5502 Power Management IC Data Sheet Updates
MC33FS8430G2ESR2
(935377645528)

More about FS84

The FS84 is an automotive, functionally safe multi-output power supply integrated circuit. It’s focused on ADAS sensor (camera, radar, Lidar) applications and is the primary companion chip of the S32 microcontroller.

The FS84 includes multiple switch mode and linear voltage regulators, enhanced safety features with fail-safe outputs. This makes it a full part of a safety-oriented system up to ASIL B safety integrity level.

It is part of a complete family of devices offering scalability in power and safety FS84 and FS85, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and is qualified according to AEC-Q100 requirements.

More