S32K144-Q100 Evaluation Board for Automotive General Purpose | NXP Semiconductors

S32K144-Q100 Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Automotive LIN Solutions

Power Management

System Basis Chips

Features

Microcontroller (MCU)

  • 32-bit Arm® Cortex®-M4F based S32K144

System Basis Chip (SBC)

  • UJA1169TK: Mini high-speed CAN system basis chip

Transceivers

  • TJA1027: LIN 2.2A/SAE J2602 transceiver

Adapters

  • OpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfaces
  • Easy access to the MCU I/O header pins for prototyping

Size and Price

  • Small form factor
  • Low cost

Compatibility

  • Arduino® UNO pin-out compatible with expansion “shield” support

Interfaces

  • On-board connectivity for CAN, LIN, UART/SCI

Power

  • Flexible power supply options: micro USB or external 12 V supply

Components

  • 2 x touchpads
  • 1 x potentiometer
  • 1 x RGB LED
  • 2 x push buttons

More

Buy Options

S32K144EVB-Q100-Image

Click to expand

  • $105.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 36
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 21 documents

Compact List

Application Note (19)
Show All

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 18 hardware offerings

Show All

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1-5 of 11 trainings

Show All

Recently viewed products

There are no recently viewed products to display.