XS2410 Freedom Evaluation Board | NXP Semiconductors

Freedom Evaluation Board for XS2410 - Quad High Side 100 mOhm with Smart Features and Diagnostics

Roll over image to zoom in

Product Details

Supported Devices

Power Management

High Side Switches

Features

MC33XS2410

  • Four high-side channels
  • 3.0 V to 60 V operating voltage
  • 16 bits SPI control up to 10 MHz
  • Internal clock for PWM up to 1 kHz
  • PI PWM closed loop current regulation
  • Embedded A-to-D for I/V/T monitoring

FRDM-XS2410EVB

  • Two power supply inputs up to 60 V
  • Four protected outputs up to 2 A|DC per channel
  • Header for connection to KL25z or S32K144 MCUs
  • LEDs for output status, VDD or fault status
  • Direct input control through DIP switches

Arduino R3

  • Easy access to MCU input/output through Aruino R3 compatible IO connectors

Software Support and Application Development

  • MCUXpressor SDK
  • MCUXpressor IDE
  • S32K design studio
  • FLEXGUI

Buy Options

FRDM-XS2410EVB-Image

Click to expand

  • FRDM-XS2410EVB
    Active

  • Freedom Evaluation Board for XS2410 - Quad High Side 100 mOhm with Smart Features and Diagnostics.

  • $73.14 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.