FRDM-XS2410EVB Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
FRDM-XS2410EVB(935384749598)
Not Available
Compliant
Not Available
Compliant
0.01

Quality

Part/12NCSafe Assure Functional Safety
FRDM-XS2410EVB
(935384749598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
FRDM-XS2410EVB
(935384749598)
847330
EAR99

More about FRDM-XS2410EVB

The FRDM-XS2410EVB Freedom board is a low cost and easy to use evaluation board that allows the user to exercise all the functions of the embedded XS2410. The XS2410 is a smart high-side switch device with four outputs fully protected and configurable allowing to provide continuous currents of 2 A per output. The FRDM-XS2410EVB also embeds power connectors and specific headers for compatibility with FRDM-KL25Z, S32K144EVB, and Arduino® that allows the user to control up to 4 different loads of any type.

This evaluation board goes along with a FLEXGUI software for friendly evaluation or software drivers and sample codes to ease the development.