Evaluation Kit for the i.MX 8M Applications Processor

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Power Management

Load Switches

Features

Processor

  • i.MX 8MQuad
  • 4x Arm Cortex-A53 @ 1.5 GHz
  • 1 MB L2 cache
  • Arm Cortex-M4 @ 266 MHz

Power Management

  • NXP PMIC PF4210

Memory

  • LPDDR4 x32 @3200MT w/ 4 GB
  • eMMC 5.0 w/ 16 GB
  • MicroSD connector
  • QSPI w/ 256 GB

Display / Camera Connectors

  • HDMI 2.0a Type-A connector
  • MIPI-CSI Camera mini-SAS connector
  • MIPI-DSI Display mini-SAS connector

Wireless

  • Bluetooth® 4.1 / EDR
  • Wi-Fi 802.11 a/b/g/n/ac MIMO 2x2
  • Onboard chip antenna
  • External antenna connector

Audio

  • Audio DAC 24-bit 192 kHz Stereo
  • HP Jack 3.5 mm audio connector
  • Board Expansion Connector for Audio Interfaces

Connectivity

  • 10/100/1000 Ethernet
  • USB 3.0 Type A connector
  • USB 3.0 Type C connector
  • PCIe M.2 interface
  • Infrared

Debug

  • JTAG connector
  • UART via USB

Tools and OS support

  • Linux®
  • AndroidTM
  • FreeRTOSTM

Buy Options

MCIMX8M-EVKB-Image

Click to expand

  • MCIMX8M-EVKB
    Active

  • Evaluation Kit for the i.MX 8M Applications Processor.

  • $516.35 USD
  • For a quantity of 1
Order from distributors
MINISASTOCSI-Image

Click to expand

  • $74.75 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 13
    • Shipping: Normally ships 1-2 business days
Order from distributors
IMX-MIPI-HDMI-Image

Click to expand

  • $194.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 29
    • Shipping: Normally ships 1-2 business days
Order from distributors
MX8-DSI-OLED1A-Image

Click to expand

  • MX8-DSI-OLED1A
    Active

  • Evaluation Kit for the i.MX 8M Applications Processor.

  • $573.85 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 65 documents

Show All

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

1-5 of 154 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings