Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FBGA621: FBGA621, fine-pitch ball grid array package; 621 terminals, 0.65 mm pitch, 17 mm x 17 mm x 2.03 mm body
12NC: 935377775557
Details
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-M4, 2 x Arm Cortex-A53 |
Operating Frequency [Max] (MHz) | 1500 |
L2 Cache (Max) (KB) | 1024 |
External Memory Supported | DDR3L SDRAM, DDR4 SDRAM, ECC, LPDDR4 DRAM, NAND FLASH, NOR FLASH, QSPI |
SRAM (kB) | 160 |
GPU 2D / GPU 3D | Vivante GC7000-Lite (267Mtri/s) |
Display Features | MIPI-DSI |
Ethernet Type | 1 Gbps + IEEE 1588 + AVB |
Parameter | Value |
---|---|
Audio Specific Modules | DSD512, SAI/I2S |
USB Controllers | 2 |
Serial Communication | 2 x PCIe 2.0, 3 x SPI, 4 x I²C, 4 x UART |
Junction Temperature (Min) (℃) | 0 |
Junction Temperature (Max) (℃) | 95 |
HW Video Encoder / Decoder | HD4Kp60/1080p60 Video Decode |
Security | CAAM, HAB, SJC, SNVS, Secure RAM, TRNG, TZ |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMX8MD6DVAJZAB(935377775557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 825.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMX8MD6DVAJZAB (935377775557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MIMX8MD6DVAJZAB (935377775557) | 854231 | 5A992C |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMX8MD6DVAJZAB (935377775557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMX8MD6DVAJZAB (935377775557) | 2024-07-06 | 2024-07-07 | 202406030I | i.MX 8M Dual / 8M QuadLite / 8M Quad Errata (IMX8MDQLQ_2N14W) update to Rev 3 |
MIMX8MD6DVAJZAB (935377775557) | 2022-07-23 | 2022-07-24 | 202111021I | i.MX 8M Dual / 8M QuadLite / 8M Quad (IMX8MDQLQ_2N14W) Errata Update to Rev1 |
MIMX8MD6DVAJZAB (935377775557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide advanced audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers.
i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.