Layerscape LS1046A Reference Design Board | NXP Semiconductors

Layerscape LS1046A Reference Design Board

Roll over image to zoom in

Block Diagram

LS1046A RDB

Layerscape LS1046A Reference Design Board

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • Four 32/64-bit Arm(R) Cortex(R)V8 A72 CPUs, up to 1.6 GHz core speed

Memory

  • Supports 8 GB DDR4 SDRAM memory
  • Supports double-bit error detection and single-bit error correction ECC (8-bit check word across 64-bit data)
  • Supports data rate up to 2100 MT/s
  • Provides one 288-pin DDR4 DIMM connector
  • DIMM connector supports unbuffered X72 8 GB dual rank
  • SDHC port connects directly to an adapter card slot, featuring 4 GB eMMC memory device
  • One 512 MB SLC NAND flash with ECC support (1.8 V)
  • CPLD connection: 8-bit registers in CPLD to configure mux/demux selections
  • Support two 64 MB onboard QSPI NOR flash memories

USB

  • Two USB 3.0 controllers with integrated PHYs
  • One USB1 3.0 port is connected to a Type A host connector
  • One USB1 3.0 port is configured as On-The-Go (OTG) with a Micro-AB connector
  • One USB2.0 is connected to miniPCIe connector

Ethernet

  • Supports SGMII 1G PHYs at Lane 2 and Lane 3
  • Supports SFP+module with XFI retimers
  • Supports AQR106/107 10G PHY with XFI/2.5G SGMII

PCI Express and SATA

  • Mini PCIe express x1 (Gen1/2/3)card
  • Standard PCIe x1 (Gen1/2/3) card
  • Standard PCIe x1 (Gen1/2/3) card
  • One SATA 3.0 connector

Buy Options

LS1046ARDB-PB-Image

Click to expand

  • $1667.50 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 12
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPLS1046A-RDBen 10 Application Note Application Note t789 3 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Quick Reference Guide Quick Reference Guide t525 2 Reference Manual Reference Manual t877 1 Supporting Information Supporting Information t531 2 en_US en_US en Reference Manual Reference Manual 1 1 3 English The LS1046A reference design board (RDB) provides a comprehensive platform that enables design and evaluation of the LS1046A processor built on four 32-/64-bit Arm Cortex-A72 cores. 1474626646000708786953 TSP 2.0 MB Registration without Disclaimer None documents Extended 1474626646000708786953 /secured/assets/documents/en/reference-manual/LS1046ARDBRM.pdf 1969111 /secured/assets/documents/en/reference-manual/LS1046ARDBRM.pdf LS1046ARDBRM documents Y N 2016-11-09 LS1046A Reference Design Board Reference Manual /webapp/Download?colCode=LS1046ARDBRM /secured/assets/documents/en/reference-manual/LS1046ARDBRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Oct 18, 2021 500633505221135046 Reference Manual Y N LS1046A Reference Design Board Reference Manual Application Note Application Note 3 2 0 Chinese QorIQ LS系列处理器可以通过I2C、IFC、USB、SPI、PCIe、TDM、RGMII等多种接口与CPLD/FPGA器件连接。 1513926403806692287238zh TSP 270.0 KB Registration without Disclaimer None documents Extended 1513926403806692287238 /secured/assets/documents/zh/application-note/AN12098.pdf 270044 /secured/assets/documents/zh/application-note/AN12098.pdf AN12098 documents Y N 2017-12-22 LS1043A Interfacing with CPLD in LS1043ARDB Application Note /secured/assets/documents/zh/application-note/AN12098.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN12098&docLang=zh Application Note N 645036621402383989 2023-06-18 zh Dec 21, 2017 645036621402383989 Application Note Y N 在LS1043ARDB板中LS1043A芯片和CPLD的接口连接 0 English AN12098: This document explains how IFC interface is used to connect the LS1043A processor and CPLD used on the LS1043A reference design board (RDB). 1513926403806692287238 TSP 270.0 KB Registration without Disclaimer None documents Extended 1513926403806692287238 /secured/assets/documents/en/application-note/AN12098.pdf 270044 /secured/assets/documents/en/application-note/AN12098.pdf AN12098 documents Y N 2017-12-22 LS1043A Interfacing with CPLD in LS1043ARDB Application Note /webapp/Download?colCode=AN12098 /secured/assets/documents/en/application-note/AN12098.pdf Application Note N 645036621402383989 2023-06-18 pdf Y en Dec 21, 2017 645036621402383989 Application Note Y N LS1043A Interfacing with CPLD in LS1043ARDB Application Note 3 0 Chinese AN12081: This document can be used to deploy U-Boot directly to the DDR of QorIQ LS1046ARDB using CodeWarrior and allows the user to initialize the board. 1511443168650703605251zh TSP 8.6 MB Registration without Disclaimer None documents Extended 1511443168650703605251 /secured/assets/documents/zh/application-note/AN12081.pdf 8597283 /secured/assets/documents/zh/application-note/AN12081.pdf AN12081 documents Y N 2017-11-23 RAM Boot using CodeWarrior on LS1046ARDB Application Note /secured/assets/documents/zh/application-note/AN12081.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN12081&docLang=zh Application Note N 645036621402383989 2023-06-18 zh Nov 22, 2017 645036621402383989 Application Note Y N RAM Boot using CodeWarrior on LS1046ARDB Application Note 0 English AN12081: This document can be used to deploy U-Boot directly to the DDR of LS1046ARDB using CodeWarrior and allows the user to initialize the board. 1511443168650703605251 TSP 8.6 MB Registration without Disclaimer None documents Extended 1511443168650703605251 /secured/assets/documents/en/application-note/AN12081.pdf 8597283 /secured/assets/documents/en/application-note/AN12081.pdf AN12081 documents Y N 2017-11-23 RAM Boot using CodeWarrior on LS1046ARDB Application Note /webapp/Download?colCode=AN12081 /secured/assets/documents/en/application-note/AN12081.pdf Application Note N 645036621402383989 2023-06-18 pdf Y en Nov 22, 2017 645036621402383989 Application Note Y N RAM Boot using CodeWarrior on LS1046ARDB Application Note 4 0 English This application note describes how to deploy U-Boot, Linux kernel and the root file system to the LS1046A Reference Design Board (RDB)
using NXP SDK images. The purpose of this document is to enable the user to update and build
sdk images on the LS1046ARDB using the default boot process as well as alternative deployment methods. For more information on deployment, see the QorIQ SDK V2.0 Documentation. 1477087055834722664423 TSP 174.0 KB None None documents None 1477087055834722664423 /docs/en/application-note/AN5340.pdf 174038 /docs/en/application-note/AN5340.pdf AN5340 documents N N 2016-11-09 Updating SDK Images on LS1046ARDB /docs/en/application-note/AN5340.pdf /docs/en/application-note/AN5340.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 21, 2016 645036621402383989 Application Note Y N Updating SDK Images on LS1046ARDB Errata Errata 1 5 1 English This document lists and describes all known errata for the LS1046ARDB. 1496382903088742326694 TSP 1.3 MB Registration without Disclaimer None documents Extended 1496382903088742326694 /secured/assets/documents/en/errata/LS1046ARDBE.pdf 1269137 /secured/assets/documents/en/errata/LS1046ARDBE.pdf LS1046ARDBE documents Y N 2017-06-01 LS1046A Reference Design Board Errata /webapp/Download?colCode=LS1046ARDBE /secured/assets/documents/en/errata/LS1046ARDBE.pdf Errata N 155452329886410597 2022-12-07 pdf Y en Oct 18, 2021 155452329886410597 Errata Y N LS1046A Reference Design Board Errata Fact Sheet Fact Sheet 1 6 0 English The LS1046A reference design board (RDB) is a high-performance computing, evaluation, and development platform that supports the LS1046A, a processor with four 64-bit Arm® Cortex®-A72 cores that supports packet processing acceleration and high-speed peripherals. 1474925276220709550796 TSP 375.7 KB None None documents None 1474925276220709550796 /docs/en/fact-sheet/LS1046ARDBA4FS.pdf 375716 /docs/en/fact-sheet/LS1046ARDBA4FS.pdf LS1046ARDBA4FS documents N N 2016-11-09 LS1046A Reference Design Board - Fact Sheet /docs/en/fact-sheet/LS1046ARDBA4FS.pdf /docs/en/fact-sheet/LS1046ARDBA4FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Sep 26, 2016 736675474163315314 Fact Sheet Y N LS1046A Reference Design Board - Fact Sheet Quick Reference Guide Quick Reference Guide 2 7 5 English This document describes different components of the LS1046ARDB and explains how to get the board up and running. 1473929360810713540037 TSP 3.1 MB Registration without Disclaimer None documents Extended 1473929360810713540037 /secured/assets/documents/en/quick-reference-guide/LS1046ARDBGSG.pdf 3080245 /secured/assets/documents/en/quick-reference-guide/LS1046ARDBGSG.pdf LS1046ARDBGSG documents Y N 2016-11-09 LS1046A Reference Design Board Getting Started Guide /webapp/Download?colCode=LS1046ARDBGSG /secured/assets/documents/en/quick-reference-guide/LS1046ARDBGSG.pdf Quick Reference Guide N 803735842453594974 2022-12-07 pdf Y en Oct 18, 2021 803735842453594974 Quick Reference Guide Y N LS1046A Reference Design Board Getting Started Guide 8 0 English 1502230105343716350295 TSP 409.9 KB None None documents None 1502230105343716350295 /docs/en/quick-reference-guide/LS1046AQRS.pdf 409898 /docs/en/quick-reference-guide/LS1046AQRS.pdf LS1046AQRS documents N N 2017-08-08 LS1046A Interface Quick Reference /docs/en/quick-reference-guide/LS1046AQRS.pdf /docs/en/quick-reference-guide/LS1046AQRS.pdf Quick Reference Guide N 803735842453594974 2022-12-07 pdf N en Aug 8, 2017 803735842453594974 Quick Reference Guide N LS1046A Interface Quick Reference Supporting Information Supporting Information 2 9 1 English Cloud-computing has created new computing paradigms based on virtualization, massive scale and platform service models. Clouds, while flexible, depend on workloads not being overly sensitive to network latency or bandwidth. For applications where humans are directly involved; such as mobile phones, tablets or personal computers, the delays and bandwidth limitations of cloud computing are not noticeable. For applications requiring real-time millisecond responses like autonomous driving, dealing with massive amounts of data such as real-time video processing, or applications with regulatory requirements on where data is located or processing is performed, relying solely on cloud-based computing will not provide acceptable solutions. 1513380701971706513588 TSP 87.0 KB None None documents None 1513380701971706513588 /docs/en/supporting-information/AWSGREENGRSSA4FL.pdf 86989 /docs/en/supporting-information/AWSGREENGRSSA4FL.pdf AWSGREENGRSSA4FL documents N N 2017-12-15 Computing at the Edge – Executive Summary /docs/en/supporting-information/AWSGREENGRSSA4FL.pdf /docs/en/supporting-information/AWSGREENGRSSA4FL.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en Dec 15, 2017 371282830530968666 Supporting Information N Computing at the Edge – Executive Summary 10 A English 1476143468927730868814 TSP 11.8 MB None None documents None 1476143468927730868814 /docs/en/supporting-information/QORIQ_LS1046A_BSP_V0-4_REV-A.pdf 11787372 /docs/en/supporting-information/QORIQ_LS1046A_BSP_V0-4_REV-A.pdf QORIQ-LS1046A-BSP documents N N 2016-10-10 QorIQ LS1046A BSP v0.4 /docs/en/supporting-information/QORIQ_LS1046A_BSP_V0-4_REV-A.pdf /docs/en/supporting-information/QORIQ_LS1046A_BSP_V0-4_REV-A.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en Oct 10, 2016 371282830530968666 Supporting Information N QorIQ LS1046A BSP v0.4 false 0 LS1046A-RDB downloads en true 0 Y TSP Application Note 3 /secured/assets/documents/en/application-note/AN12098.pdf 2017-12-22 1513926403806692287238 TSP 2 Dec 21, 2017 Application Note AN12098: This document explains how IFC interface is used to connect the LS1043A processor and CPLD used on the LS1043A reference design board (RDB). Registration without Disclaimer /secured/assets/documents/en/application-note/AN12098.pdf English documents 270044 None 645036621402383989 2023-06-18 Y /webapp/Download?colCode=AN12098 LS1043A Interfacing with CPLD in LS1043ARDB Application Note /secured/assets/documents/en/application-note/AN12098.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N LS1043A Interfacing with CPLD in LS1043ARDB Application Note 270.0 KB AN12098 N 1513926403806692287238 /secured/assets/documents/en/application-note/AN12081.pdf 2017-11-23 1511443168650703605251 TSP 3 Nov 22, 2017 Application Note AN12081: This document can be used to deploy U-Boot directly to the DDR of LS1046ARDB using CodeWarrior and allows the user to initialize the board. Registration without Disclaimer /secured/assets/documents/en/application-note/AN12081.pdf English documents 8597283 None 645036621402383989 2023-06-18 Y /webapp/Download?colCode=AN12081 RAM Boot using CodeWarrior on LS1046ARDB Application Note /secured/assets/documents/en/application-note/AN12081.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N RAM Boot using CodeWarrior on LS1046ARDB Application Note 8.6 MB AN12081 N 1511443168650703605251 /docs/en/application-note/AN5340.pdf 2016-11-09 1477087055834722664423 TSP 4 Oct 21, 2016 Application Note This application note describes how to deploy U-Boot, Linux kernel and the root file system to the LS1046A Reference Design Board (RDB)
using NXP SDK images. The purpose of this document is to enable the user to update and build
sdk images on the LS1046ARDB using the default boot process as well as alternative deployment methods. For more information on deployment, see the QorIQ SDK V2.0 Documentation. None /docs/en/application-note/AN5340.pdf English documents 174038 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5340.pdf Updating SDK Images on LS1046ARDB /docs/en/application-note/AN5340.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Updating SDK Images on LS1046ARDB 174.0 KB AN5340 N 1477087055834722664423 Errata 1 /secured/assets/documents/en/errata/LS1046ARDBE.pdf 2017-06-01 1496382903088742326694 TSP 5 Oct 18, 2021 Errata This document lists and describes all known errata for the LS1046ARDB. Registration without Disclaimer /secured/assets/documents/en/errata/LS1046ARDBE.pdf English documents 1269137 None 155452329886410597 2022-12-07 Y /webapp/Download?colCode=LS1046ARDBE LS1046A Reference Design Board Errata /secured/assets/documents/en/errata/LS1046ARDBE.pdf documents 155452329886410597 Errata N en Extended Y pdf 1 Y N LS1046A Reference Design Board Errata 1.3 MB LS1046ARDBE N 1496382903088742326694 Fact Sheet 1 /docs/en/fact-sheet/LS1046ARDBA4FS.pdf 2016-11-09 1474925276220709550796 TSP 6 Sep 26, 2016 Fact Sheet The LS1046A reference design board (RDB) is a high-performance computing, evaluation, and development platform that supports the LS1046A, a processor with four 64-bit Arm® Cortex®-A72 cores that supports packet processing acceleration and high-speed peripherals. None /docs/en/fact-sheet/LS1046ARDBA4FS.pdf English documents 375716 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/LS1046ARDBA4FS.pdf LS1046A Reference Design Board - Fact Sheet /docs/en/fact-sheet/LS1046ARDBA4FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N LS1046A Reference Design Board - Fact Sheet 375.7 KB LS1046ARDBA4FS N 1474925276220709550796 Quick Reference Guide 2 /secured/assets/documents/en/quick-reference-guide/LS1046ARDBGSG.pdf 2016-11-09 1473929360810713540037 TSP 7 Oct 18, 2021 Quick Reference Guide This document describes different components of the LS1046ARDB and explains how to get the board up and running. Registration without Disclaimer /secured/assets/documents/en/quick-reference-guide/LS1046ARDBGSG.pdf English documents 3080245 None 803735842453594974 2022-12-07 Y /webapp/Download?colCode=LS1046ARDBGSG LS1046A Reference Design Board Getting Started Guide /secured/assets/documents/en/quick-reference-guide/LS1046ARDBGSG.pdf documents 803735842453594974 Quick Reference Guide N en Extended Y pdf 5 Y N LS1046A Reference Design Board Getting Started Guide 3.1 MB LS1046ARDBGSG N 1473929360810713540037 /docs/en/quick-reference-guide/LS1046AQRS.pdf 2017-08-08 1502230105343716350295 TSP 8 Aug 8, 2017 Quick Reference Guide None /docs/en/quick-reference-guide/LS1046AQRS.pdf English documents 409898 None 803735842453594974 2022-12-07 N /docs/en/quick-reference-guide/LS1046AQRS.pdf LS1046A Interface Quick Reference /docs/en/quick-reference-guide/LS1046AQRS.pdf documents 803735842453594974 Quick Reference Guide N en None pdf 0 N N LS1046A Interface Quick Reference 409.9 KB LS1046AQRS N 1502230105343716350295 Reference Manual 1 /secured/assets/documents/en/reference-manual/LS1046ARDBRM.pdf 2016-11-09 1474626646000708786953 TSP 1 Oct 18, 2021 Reference Manual The LS1046A reference design board (RDB) provides a comprehensive platform that enables design and evaluation of the LS1046A processor built on four 32-/64-bit Arm Cortex-A72 cores. Registration without Disclaimer /secured/assets/documents/en/reference-manual/LS1046ARDBRM.pdf English documents 1969111 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=LS1046ARDBRM LS1046A Reference Design Board Reference Manual /secured/assets/documents/en/reference-manual/LS1046ARDBRM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 3 Y N LS1046A Reference Design Board Reference Manual 2.0 MB LS1046ARDBRM N 1474626646000708786953 Supporting Information 2 /docs/en/supporting-information/AWSGREENGRSSA4FL.pdf 2017-12-15 1513380701971706513588 TSP 9 Dec 15, 2017 Supporting Information Cloud-computing has created new computing paradigms based on virtualization, massive scale and platform service models. Clouds, while flexible, depend on workloads not being overly sensitive to network latency or bandwidth. For applications where humans are directly involved; such as mobile phones, tablets or personal computers, the delays and bandwidth limitations of cloud computing are not noticeable. For applications requiring real-time millisecond responses like autonomous driving, dealing with massive amounts of data such as real-time video processing, or applications with regulatory requirements on where data is located or processing is performed, relying solely on cloud-based computing will not provide acceptable solutions. None /docs/en/supporting-information/AWSGREENGRSSA4FL.pdf English documents 86989 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/AWSGREENGRSSA4FL.pdf Computing at the Edge – Executive Summary /docs/en/supporting-information/AWSGREENGRSSA4FL.pdf documents 371282830530968666 Supporting Information N en None pdf 1 N N Computing at the Edge – Executive Summary 87.0 KB AWSGREENGRSSA4FL N 1513380701971706513588 /docs/en/supporting-information/QORIQ_LS1046A_BSP_V0-4_REV-A.pdf 2016-10-10 1476143468927730868814 TSP 10 Oct 10, 2016 Supporting Information None /docs/en/supporting-information/QORIQ_LS1046A_BSP_V0-4_REV-A.pdf English documents 11787372 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/QORIQ_LS1046A_BSP_V0-4_REV-A.pdf QorIQ LS1046A BSP v0.4 /docs/en/supporting-information/QORIQ_LS1046A_BSP_V0-4_REV-A.pdf documents 371282830530968666 Supporting Information N en None pdf A N N QorIQ LS1046A BSP v0.4 11.8 MB QORIQ-LS1046A-BSP N 1476143468927730868814 true Y Tools

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (3)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (2)
Reference Manual (1)
Supporting Information (2)

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history