PCA9450 | Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus | NXP Semiconductors

Power Management IC (PMIC) for i.MX 8M Mini/Nano/Plus

Roll over image to zoom in

Features

High-Efficiency Step Down Regulators

  • Three 3 A buck regulators with DVS feature and remote sense
  • PCA9450A - Three 3 A buck regulators
  • PCA9450B - Two 3 A buck regulators
  • PCA9450C - Dual-phase configurable 6 A buck regulator
  • One 3 A buck regulator
  • Two 2 A buck regulators

Linear Regulators

  • Two 10 mA LDO
  • One 150 mA LDO
  • One 200 mA LDO
  • One 300 mA LDO

General Features

  • 400 mA load switch with active discharge
  • 32.768 kHz crystal oscillator buffer output
  • Level translator
  • Fm+ 1 MHz I²C interface
  • Output current 3 A, 6 A
  • i.MX 8M Mini, i.MX 8MNano, i.MX 8M Nano and i.MX 8M Plus MCU supported
  • I²C interface and input control

Power Control IO

  • Power ON/OFF control
  • Standby / Run mode control

ESD Protection

  • Human body model (HBM) : +/- 2000 V
  • Charged device model (CDM) : +/-500 V

Package

  • 7 mm x 7 mm, 56-pin HVQFN with 0.4 mm pitch

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Fact Sheet (2)
White Paper (1)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

3 hardware offerings

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.