
BYLink System Power Platform
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
The PF71 is a power management integrated circuit (PMIC) designed for high performance i.MX 8 processors. It features five high efficiency buck converters and two linear regulators for powering the processor, memory and miscellaneous peripherals.
Built-in one-time programmable memory stores key startup configurations, drastically reducing external components typically used to set output voltage and sequence of external regulators. Regulator parameters are adjustable through high-speed I²C after startup, offering flexibility for different system states.
Note: To see the product features close this window.
Part Number | Target Market | OTP ID | NXP Processor | System Comments | Safety grade | Package |
---|---|---|---|---|---|---|
MPF7100BMBA0ES | Automotive | Non-programmed | i.MX 6, i.MX 8, S32 | N/A | ASIL B | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BVBA0ES | Automotive | Non-programmed | i.MX 6, i.MX 8, S32 | N/A | ASIL B | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BMMA0ES | Automotive | Non-programmed | i.MX 6, i.MX 8, S32 | N/A | QM | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BVMA0ES | Automotive Industrial | Non-programmed | i.MX 6, i.MX 8, S32 | N/A | QM | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BVBA1ES | Automotive | BA1 | i.MX8XL | LPDDR4 Memory | ASIL B | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BVMA1ES | Automotive Industrial | MA1 | i.MX8XL | LPDDR4 Memory | QM | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BVBA2ES | Automotive | BA2 | i.MX8XL | DDR3L Memory | ASIL B | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BVMA2ES | Automotive Industrial | MA2 | i.MX8XL | DDR3L Memory | QM | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BVBA3ES | Automotive | BA3 | i.MX8DXP, i.MX8DX | LPDDR4 Memory | ASIL B | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BVMA3ES | Automotive Industrial | MA3 | i.MX8DXP, i.MX8DX | LPDDR4 Memory | QM | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BVBA4ES | Automotive | BA4 | i.MX8DXP, i.MX8DX | DDR3L Memory | ASIL B | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
MPF7100BVMA4ES | Automotive Industrial | MA4 | i.MX8DXP, i.MX8DX | DDR3L Memory | QM | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
SPF7100BVBBHES | Automotive | BBH | Horizon J5 | ADAS,LPDDR4 | ASILB | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
SPF7100BVBBVES | Automotive | BBV | Horizon J5 | ADAS,LPDDR4 | ASILB | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
SPF7100BVMA5ES | Automotive | MA5 | LA1224 | Industiral 5G | QM | HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body |
Note: Each SPF7100 part number corresponds to a unique OTP configuration, which is detailed in the PF7100 product datasheet in terms of parameters and functionality.
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
1-10 of 19 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 19 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
4 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
4 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 trainings
2 trainings
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.