PF8101/PF8201 Multi-Channel PMIC for i.MX8 | NXP Semiconductors

9-Channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications

Roll over image to zoom in

Block Diagram

PF8101 and PF8201 Multi-Channel

PF8101/PF8201 Multi-channel PMIC Block Diagram

Features

System Features

  • Up to five high-efficiency buck converters
  • Three linear regulators with load switch options
  • RTC supply and coin cell charger
  • Watchdog timer/monitor
  • Monitoring circuit to fit ASIL B safety level
  • One-time programmable device configuration
  • 3.4 MHz I²C communication interface
  • Automotive and industrial grade
  • 56-pin 8 x 8 QFN package
  • i.MX 8 and i.MX 8X MCU supported
  • Output current 10 A
  • Fast PMIC startup
  • Advanced state machine for seamless processor interface
  • High-speed I²C interface and input control (3.4 MHz)
  • PGOOD monitor
  • User programmable standby and off modes
  • Programmable soft start sequence and power down sequence
  • Programmable regulator configuration
  • 24 channel analog multiplexer for smart system monitoring/diagnostic

Monitoring Circuit to fit ASIL B Safety level

  • Independent voltage monitoring with programmable fault protection
  • Advanced thermal monitoring and protection
  • External watchdog monitoring and programmable internal watchdog count
  • I²C CRC and write protection mechanism
  • Analog built-in self-test (ABIST)

Programmability

  • Supplies, sequencing, and specific functions can be programmed by One Time Programmable (OTP) memory
  • Standard predefined OTP supporting popular MCU can be found in data sheet under “ordering information” chapter
  • During development phase, customized OTP part can be programmed using the KITPF8200FRDMPGM: board
  • Custom OTP can be provided for production. Please contact your NXP sales channel (NXP or your distributor)
  • Custom OTP form can be downloaded PF8x01 Custom OTP Request Form or using the OTP tool integrated in the NXP GUI Software Tool

More

Comparison Table

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

MCU Supported

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Output Current (A)

Number of Buck Regulators

Number of LDO

Switching Frequency LV Buck (MHz)

Number of Boost Regulators

Number of Channels

Battery Charger

Package Type

Ambient Operating Temperature (Min to Max) (℃)

Safety Level

Device Function

Interface and Input Control

Additional Features - Analog

Junction Temperature (Min to Max) (℃)

Development Tools

Active

1K @ US$3.88

i.MX 8, i.MX 8X

2.7

5.5

10

5

3

2, 3

0

9

coin cell battery

HVQFN56

-40 to 105

QM

PMICs for high performance applications processor, configurable PMICs

I2C

AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring

-40 to 150

KITPF8100FRDMEVM

Active

1K @ US$4.27

i.MX 8, i.MX 8X

2.7

5.5

10

5

3

2, 3

0

9

coin cell battery

HVQFN56

-40 to 105

up to ASIL A, up to ASIL B

PMICs for high performance applications processor, configurable PMICs

I2C

AMUX, Frequency Tuning, Functional Safety ASIL-B, Multi-Phase, Spread Spectrum, Voltage Monitoring

-40 to 150

KITPF8100FRDMEVM

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Recently viewed products

There are no recently viewed products to display.