MC33PF8101A0ES Product Information|NXP

Buy Options

MC33PF8101A0ES

Active

12NC: 935368343557

Details

Order

In Stock:518
Order from distributors

Operating Features

ParameterValue
MCU Supported
i.MX 8, i.MX 8X
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
5.5
Output Current (A)
10
Number of Buck Regulators
5
Number of LDO
3
Switching Frequency LV Buck (MHz)
2, 3
Number of Boost Regulators
0
Number of Channels
9
ParameterValue
Battery Charger
coin cell battery
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Safety Level
QM
Device Function
PMICs for high performance applications processor, configurable PMICs
Interface and Input Control
I2C
Additional Features - Analog
AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITPF8100FRDMEVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33PF8101A0ES(935368343557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
191.4
MC33PF8101A0ESR2(935368343528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33PF8101A0ES
(935368343557)
Quality Managed
3
260
40
MC33PF8101A0ESR2
(935368343528)
Quality Managed
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33PF8101A0ES
(935368343557)
854239
EAR99
MC33PF8101A0ESR2
(935368343528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33PF8101A0ES
(935368343557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33PF8101A0ESR2
(935368343528)
MC33PF8101A0ES
(935368343557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33PF8101A0ESR2
(935368343528)

More about PF8101-PF8201

The PF8101/PF8201 is a power management integrated circuit (PMIC) designed for high-performance i.MX 8 based applications. It features five high-efficiency buck converters and three linear regulators for powering the processor, memory and miscellaneous peripherals.

Built-in one-time programmable memory stores key startup configurations, drastically reducing external components typically used to set output voltage and sequence of external regulators. Regulator parameters are adjustable through high-speed I²C after startup offering flexibility for different system states.