QorIQ® T2080 Development Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

T-Series

Features

Processor

  • QorIQ® T2080 communications processor with 1.8 GHz core
  • Multiple SysClk inputs for generating various device frequencies

Memory

  • 4 GB unbuffered DDR3 SDRAM SODIMM (64-bit bus), 1600 MHz data rate
  • 128 MB NOR Flash, 16-bit
  • 1 GB SLC NAND Flash
  • SD Connector to Interface
  • SATA interface

Connectivity

  • Dual USB slot, connected to USB PHY
  • Dual 10 GB/s XFI - Qurtina CS4315
  • Dual 10 GB/s Base-T PHY - AQ1202
  • Two Independent RGMII PHYs - RTL8211

UART

  • Two UART ports at up to 115200 bit/s

Others

  • JTAG/COP for debugging
  • Real-time clock

Buy Options

T2080RDB-PC-Image

Click to expand

  • $1755.37 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?