Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
DFN1608D-2 plastic, leadless ultra small plastic package; 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body 2011-11-29
DFN1006-2 plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body 2014-08-26
DFN1006D-2 plastic, leadless ultra small plastic package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.4 mm body 2010-09-27
DFN0603-2 plastic, ultra small and leadless full encapsulated package; 2 terminals; 0.4 mm pitch; 0.63 mm x 0.33 mm x 0.2 mm body 2016-10-10
DFN2020-3 plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body 2008-10-07
DFN2020D-3 plastic, thermal enhanced ultra thin small outline package; no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body 2015-01-09
DFN2521-12 plastic, thermal enhanced extremely thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 2.1 mm x 0.5 mm body 2010-09-17
DFN1712-8 plastic, thermal enhanced extremely thin small outline package; 8 terminals; 0.4 mm pitch; 1.7 mm x 1.2 mm x 0.5 mm body 2009-12-17
DFN2512-12 plastic, thermal enhanced extremely thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 1.2 mm x 0.5 mm body 2009-12-17
DFN3312-16 plastic, thermal enhanced extremely thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.2 mm x 0.5 mm body 2009-12-17
DFN2510-10 plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body 2013-02-18
DFN1714-8 plastic, thermal enhanced ultra thin small outline package; 8 terminals; 0.4 mm pitch; 1.7 mm x 1.35 mm x 0.55 mm body 2010-03-22
DFN2514-12 plastic, thermal enhanced ultra thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 1.35 mm x 0.55 mm body 2010-03-22
DFN2510A-10 plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body 2010-06-22
DFN2110-9 plastic, extremely thin small outline package; 9 terminals; 0.4 mm pitch; 2.1 mm x 1 mm x 0.5 mm body 2010-06-03
DFN1010C-4 plastic, thermal enhanced ultra thin small outline package; 4 terminals; 0.65 mm pitch; 1 mm x 1 mm x 0.55 mm body 2011-01-25
DFN1010D-3 plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body 2013-03-06
DFN1010B-6 plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body 2013-03-06
DFN2020MD-6 plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body 2012-05-03
DFN1612-8 plastic, extremely thin small outline package; 8 terminals; 0.4 mm pitch; 1.6 mm x 1.2 mm x 0.4 mm body 2012-07-24
DFN1412-6 plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.5 mm pitch; 1.4 mm x 1.2 mm x 0.47 mm body 2016-09-02
DFN2520-9 plastic, extremely thin small outline package; 9 terminals; 0.5 mm pitch; 2 mm x 2.5 mm x 0.5 mm body MO-252(JEDEC 2013-05-01
DFN4020-14 plastic, extremely thin small outline package; 14 terminals; 0.5 mm pitch; 2 mm x 4 mm x 0.5 mm body MO-252(JEDEC 2013-05-01
DFN3333-8 plastic, thermal enhanced very thin small outline package; 8 terminals; 0.65 mm pitch; 3.3 mm x 3.3 mm x 1 mm body 2010-04-19
DFN1006-3 plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body SC-101(EIAJ 2003-04-03
DFN1006B-3 plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body 2011-06-30
DFN1006C-3 Leadless ultra small plastic package; 3 solder lands; body 1.0 x 0.6 x 0.34 mm MO-252(JEDEC 2013-04-09
DFN1714-8 plastic, thermal enhanced extremely thin small outline package; 8 terminals; 0.4 mm pitch; 1.7 mm x 1.35 mm x 0.5 mm body 2013-08-02
DFN2514-12 plastic, thermal enhanced extremely thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 1.35 mm x 0.5 mm body 2010-03-25
DFN3314-16 plastic, thermal enhanced extremely thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.5 mm body 2010-03-25
DFN1714U-8 plastic, thermal enhanced extremely thin small outline package; 8 terminals; 0.4 mm pitch; 1.7 mm x 1.35 mm x 0.5 mm body 2007-11-14
DFN2514U-12 plastic, thermal enhanced extremely thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 1.35 mm 0.5 mm body 2007-11-14
DFN3314U-16 plastic, thermal enhanced extremely thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.5 mm body 2007-11-14
.