SOT972-2: DFN1714-8 | NXP Semiconductors

SOT972-2: DFN1714-8


Overview

plastic, thermal enhanced extremely thin small outline package; 8 terminals; 0.4 mm pitch; 1.7 mm x 1.35 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN1714-8 surface mount double HXSON 1.7 x 1.35 x 0.5 8 plastic
Manufacture Code Reference Codes Issue Date
SOT972 2013-08-02
Part Description Quick access