SOT1159_1: DFN3312-16 | NXP Semiconductors

SOT1159_1: DFN3312-16


Overview

plastic, thermal enhanced extremely thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.2 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN3312-16 surface mount double HXSON 3.3 x 1.2 x 0.5 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1159 2009-12-17