SOT1220: DFN2020MD-6 | NXP Semiconductors

SOT1220: DFN2020MD-6


Overview

plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN2020MD-6 surface mount double HUSON 2 x 2 x 0.65 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1220 2012-05-03