SOT1061: DFN2020-3 | NXP Semiconductors

SOT1061: DFN2020-3


Overview

plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN2020-3 surface mount double HUSON 2 x 2 x 0.65 3 plastic
Manufacture Code Reference Codes Issue Date
SOT1061 2008-10-07