SOD882: DFN1006-2 Small Outline Diode | NXP Semiconductors

SOD882: DFN1006-2


Overview

plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN1006-2 surface mount double SOD 1.0 x 0.6 x 0.5 2 plastic
Manufacture Code Reference Codes Issue Date
SOD882 2014-08-26
Part Description Quick access