SOT1157-1: DFN1712-8 | NXP Semiconductors

SOT1157-1: DFN1712-8


Overview

plastic, thermal enhanced extremely thin small outline package; 8 terminals; 0.4 mm pitch; 1.7 mm x 1.2 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN1712-8 surface mount double HXSON 1.7 x 1.2 x 0.5 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1157 2009-12-17