SOT1333-1: DFN2520-9 | NXP Semiconductors

SOT1333-1: DFN2520-9


Overview

plastic, extremely thin small outline package; 9 terminals; 0.5 mm pitch; 2 mm x 2.5 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN2520-9 surface mount double XSON 2 x 2.5 x 0.5 9 plastic
Manufacture Code Reference Codes Issue Date
SOT1333 MO-252(JEDEC 2013-05-01