SOT1158-1: DFN2512-12 | NXP Semiconductors

SOT1158-1: DFN2512-12


Overview

plastic, thermal enhanced extremely thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 1.2 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN2512-12 surface mount double HXSON 2.5 x 1.2 x 0.5 12 plastic
Manufacture Code Reference Codes Issue Date
SOT1158 2009-12-17