SOT883: DFN1006-3


Overview

plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT883 DFN1006-3 surface mount bottom SOT 1.0 x 0.6 x 0.48 3 plastic
Manufacture Code Reference Codes Issue Date
SOT883 SC-101(EIAJ 2003-04-03