SOT1156-1: DFN2521-12 | NXP Semiconductors

SOT1156-1: DFN2521-12


Overview

plastic, thermal enhanced extremely thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 2.1 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN2521-12 surface mount double HXSON 2.5 x 2.1 x 0.5 12 plastic
Manufacture Code Reference Codes Issue Date
SOT1156 2010-09-17