SOT974-2: DFN3314-16 | NXP Semiconductors

SOT974-2: DFN3314-16


Overview

plastic, thermal enhanced extremely thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN3314-16 surface mount double HXSON 3.3 x 1.35 x 0.5 16 plastic
Manufacture Code Reference Codes Issue Date
SOT974 2010-03-25