SOT1225: DFN1612-8 | NXP Semiconductors

SOT1225: DFN1612-8


Overview

plastic, extremely thin small outline package; 8 terminals; 0.4 mm pitch; 1.6 mm x 1.2 mm x 0.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN1612-8 surface mount double XSON 1.6 x 1.2 x 0.37 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1225 2012-07-24