SOT973-2: DFN2514-12 | NXP Semiconductors

SOT973-2: DFN2514-12


Overview

plastic, thermal enhanced extremely thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 1.35 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN2514-12 surface mount double HXSON 2.5 x 1.35 x 0.5 12 plastic
Manufacture Code Reference Codes Issue Date
SOT973 2010-03-25
Part Description Quick access
Bidirectional voltage-level translator for open-drain and push-pull applications