SOT1194-1: DFN1010C-4 | NXP Semiconductors

SOT1194-1: DFN1010C-4


Overview

plastic, thermal enhanced ultra thin small outline package; 4 terminals; 0.65 mm pitch; 1 mm x 1 mm x 0.55 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN1010C-4 surface mount double HUSON 1 x 1 x 0.55 4 plastic
Manufacture Code Reference Codes Issue Date
SOT1194 2011-01-25