SOT1165-1: DFN2510-10 | NXP Semiconductors

SOT1165-1: DFN2510-10


Overview

plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN2510-10 surface mount double XSON 2.5 x 1 x 0.5 10 plastic
Manufacture Code Reference Codes Issue Date
SOT1165 2013-02-18