SOT1268: DFN1412-6 | NXP Semiconductors

SOT1268: DFN1412-6


Overview

plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.5 mm pitch; 1.4 mm x 1.2 mm x 0.47 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN1412-6 surface mount bottom USON 1.4 x 1.2 x 0.47 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1268 2016-09-02