SOT1178-1: DFN2110-9 | NXP Semiconductors

SOT1178-1: DFN2110-9


Overview

plastic, extremely thin small outline package; 9 terminals; 0.4 mm pitch; 2.1 mm x 1 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN2110-9 surface mount double XSON 2.1 x 1 x 0.5 9 plastic
Manufacture Code Reference Codes Issue Date
SOT1178 2010-06-03