SOT873-1: DFN3333-8 | NXP Semiconductors

SOT873-1: DFN3333-8


Overview

plastic, thermal enhanced very thin small outline package; 8 terminals; 0.65 mm pitch; 3.3 mm x 3.3 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN3333-8 surface mount double HVSON 3.3 x 3.3 x 1 8 plastic
Manufacture Code Reference Codes Issue Date
SOT873 2010-04-19