SOT1167-1: DFN2514-12 | NXP Semiconductors

SOT1167-1: DFN2514-12


Overview

plastic, thermal enhanced ultra thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 1.35 mm x 0.55 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN2514-12 surface mount double HUSON 2.5 x 1.35 x 0.55 12 plastic
Manufacture Code Reference Codes Issue Date
SOT1167 2010-03-22