SOT1334-1: DFN4020-14 | NXP Semiconductors

SOT1334-1: DFN4020-14


Overview

plastic, extremely thin small outline package; 14 terminals; 0.5 mm pitch; 2 mm x 4 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN4020-14 surface mount double XSON 2 x 4 x 0.5 14 plastic
Manufacture Code Reference Codes Issue Date
SOT1334 MO-252(JEDEC 2013-05-01