SOT1215: DFN1010D-3 | NXP Semiconductors

SOT1215: DFN1010D-3


Overview

plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1215 DFN1010D-3 surface mount double HUSON 1.1 x 1 x 0.37 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1215 2013-03-06