SOD972: DFN0603-2 Small Outline Diode | NXP Semiconductors

SOD972: DFN0603-2


Overview

plastic, ultra small and leadless full encapsulated package; 2 terminals; 0.4 mm pitch; 0.63 mm x 0.33 mm x 0.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOD972 DFN0603-2 surface mount double SOD 0.63 x 0.33 x 0.2 2 plastic
Manufacture Code Reference Codes Issue Date
SOD972 2016-10-10