SOT1166-1: DFN1714-8 | NXP Semiconductors

SOT1166-1: DFN1714-8


Overview

plastic, thermal enhanced ultra thin small outline package; 8 terminals; 0.4 mm pitch; 1.7 mm x 1.35 mm x 0.55 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN1714-8 surface mount double HUSON 1.7 x 1.35 x 0.55 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1166 2010-03-22