Sign in for a personalized NXP experience.
1
Get Started2
Know the Board3
Configure Hardware4
Install SWSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through learning about how to set up the KITPF8121FRDMEVM board.
Working with the KITPF8121FRDMEVM requires the kit contents, additional hardware and a Windows PC workstation with installed software.
Something went wrong! Please try again.
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Note: Maximum current consumption can be up to 7.0 A.
Something went wrong! Please try again.
The KITPF8121FRDMEVM evaluation board features the PF8121 power management IC. The kits integrate all hardware needed to fully evaluate the PMIC. It integrates a communication bridge based on the FRDM-KL25Z FRDM board to interface with the FlexGUI software interface to fully configure and control the PF8121 PMIC.
KITPF8121FRDMEVM evaluation board features:
Something went wrong! Please try again.
Device | Description | Features |
---|---|---|
PF8121 | 12-Channel Power Management Integrated Circuit (PMIC) for high-performance processing applications. |
|
Something went wrong! Please try again.
This section summarizes the overall setup. Detail description is provided in the user guide.
Suggested equipment's needed for test:
It is recommended to learn about the device and its specifications prior to operating the boards. The device has a high level of flexibility due to parameter configuration available in the OTP. This impacts the functionality of the device. It is key to understand how the parameters are programmed on the device.
Note: The board is populated with an MC33PF8121A0ES.
Something went wrong! Please try again.
To configure the hardware and workstation as illustrated.
J10
(VIN) and J4
(GND)
orJ17
to provide 3V3 VIN from FRDM board (use this mode of
operation for functional demonstration only, no regulation loading allowed in this
mode)Note: Do not apply power to J10
while J17
is shorted. This could damage the onboard regulator on the FRDM-KL25Z FRDM board.
NXP_FlexGUI/bin/
folder and double-click on the flexgui-app-8xxx.jar executable to start the application
Something went wrong! Please try again.
Download and run SW for the KITPF8121FRDMEVM. These evaluation boards use FlexGUI software for PF8121 device. Prior to the installation of the FlexGUI software and performing device firmware updates (if needed), download and unzip the NXP_FlexGUI_PF8x_REV_0.7.x.zip file to any desired location.
Something went wrong! Please try again.
Something went wrong! Please try again.
The FlexGUI software installation requires only extracting the zip file in a desired location.
NXP_FlexGUI_PF8x_Rev_0.7.x\NXP
FlexGUI\bin\flexgui-app-pf8xxxx.bat
The FlexGUI Rev 0.7.0 or higher, interfaces with the FRDM-KL25Z FRDM board via USB-HID protocol which should be recognized automatically by the Windows OS eliminating the need for any extra hardware drivers. Refer to UM11214 Section 5.4 "Updating the PF8121 FlexGUI firmware" for details on how to update the FRDM-KL25Z, in case the board is not loaded with the latest firmware with USB-HID support.
Something went wrong! Please try again.
The FRDM-KL25Z FRDM board is used as a communication bridge to interface the FlexGUI with the PMIC and other I²C devices. The firmware is organized in three levels:
Something went wrong! Please try again.
Something went wrong! Please try again.
If a new software or silicon release requires a firmware update on the FRDM-KL25Z FRDM board, use the following procedure to upgrade or downgrade the firmware of the FRDM board as needed.
Note: This procedure is needed only to update the firmware and may be skipped if no change is needed.
Something went wrong! Please try again.
In addition to our PF8121: 12-Channel Power Management Integrated Circuit (PMIC) for high-performance processing applications page you may also want to visit:
Product Pages:
Hardware Pages:
Software Pages:
Kit Contents/Packing List
Kit Contents
Additional Hardware
Windows PC Workstation
Software