QorIQ® P1020 and P1011 Reference Design Board | NXP Semiconductors

QorIQ® P1020 and P1011 Reference Design Board

Roll over image to zoom in

Product Details

Block Diagram

P1020RDB BD

P1020 Reference Development System BD

Features

Memory

  • 1 GB DDR3
  • 16 MB (128 MB device) NOR flash memory
  • 32 MB NAND flash memory
  • 16 MB SPI ROM

Connectivity

  • PCI Express® Interconnects
    • One standard PCI Express connector (x1)
    • One mini PCI Express connector (x1)
  • Ethernet Six 10/100/1000 ports as follows:
    • Four ports from L2 switch connected to eTSEC1
    • One SGMII PHY connected to eTSEC2
    • One RGMII PHY connected to eTSEC3 IEEE 1588 v2
    • Clock input from DAC/VCXO circuitry
    • Accessible via test header
  • System Integration
    • Dual I®C
    • SD/MMC card slot
    • Dual USB
  • Mini-AB connectors on I/O panel (default)
    • UARTs
  • One DB9 connector
    • Dual SLIC for FXS/FXO interfaces Mini-ITX form factor
    • 170 mm x 170 mm
    • 6-layer PCB routing (4-layer signals, 2-layer power, and ground) lead-free (RoHS), CE, and FCC certification software tools
    • Linux® 2.6.x kernel
    • Cross compile and native GNU toolchain

Buy Options

P1020RDB-PD-Image

Click to expand

  • P1020RDB-PD
    Active

  • QorIQ P1020/11 Reference Design Board, revD.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.