P4080 Development System | NXP Semiconductors

P4080 Development System

Roll over image to zoom in

Product Details

Features

Core Complex

  • P4080, 1.5 GHz core with 1333 MHz DDR3 data rate

Networking Elements

  • 10 GbE supported with optional XAUIRISER card

Accelerators and Memory Control

  • 4 GB unbuffered DDR3 240-pin sockets supporting standard JEDEC DIMMs
  • 128 MB NOR Flash (fast boot)
  • SPI-based 16 MB EEPROM
  • SD media card slot

Basic Peripherals and Interconnect

  • 18 lanes, dividable into many combinations
  • Five add-in slots to selectably connect to five of the 16 controllers supported by the P4080
  • Supports PCI Express®, SGMII, Nexus/Aurora debug, XAUI and Serial RapidIO®

Additional Features

  • PromJet debug port
  • Temperature sensor

Software

  • Linux® SDK for QorIQ® Processors

Buy Options

P4080DS-PC-Image

Click to expand

  • P4080DS-PC
    Active

  • QorIQ P4080 Development System, rev3.0 silicon.

SGMII-PEX-RISER-Image

Click to expand

  • SGMII-PEX-RISER
    Active

  • SGMII-PEX Riser Card for QorIQ Development Systems.

  • $747.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.