P3041 QorIQ® Development System | NXP Semiconductors

P3041 QorIQ® Development System

Roll over image to zoom in

Product Details

Block Diagram

P3041DS BD

P3041 QorIQ Development System

Features

Processor

  • P3041, 1.5 GHz core with 1333 MHz DDR3 data rate

Connectivity

  • Six x4 PCI Express slots
  • Two vertical SATA connectors
  • IEEE® 1588 connector for Symmetricom option card

Support

  • Supports two 10/100/1000 ports with no add-in cards
  • Data Path Acceleration Architecture

Buy Options

P3041DS-PC-Image

Click to expand

  • P3041DS-PC
    Active

  • QorIQ P3041 Development System, rev2.0 silicon.

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.