Reference Manual (1)
-
PQ2FADS-VR Users Manual[PQ2FADSVRRM]
Supporting Information (1)
-
PQ2FADS-VR Packing List[PQ2FADSVRPKL]
Sign in for a personalized NXP experience.
The PQ2FADS-VR boards are designed to aid hardware and software developers of the PowerQUICC® II family by providing an evaluation platform for MPC82xx derivatives in the 516-pin PBGA (VR or ZQ) packages. The PQ2FADS-VR board supports the MPC8250, MPC8270 and MPC8275.
The PQ2FADS-VR board has 32MB of SDRAM attached to the 60x bus (soldered on board), 8MB of SDRAM for the local bus (soldered on board) and an 8MB Program Flash SIMM (supports up to 32MB). The on-board interfaces include JTAG/COP, Dual UART, USB 1.1, two 100/10-Base-T Fast Ethernets, and a 155 Mbps ATM UNI with optical interface.
Using the ADS on-board resources and an associated debugger, developers are able to download and run code, set breakpoints, display memory and registers, and connect proprietary hardware via the expansion connectors. That code can then be incorporated into the desired system with the MPC82xx processor. The PQ2FADS-VR includes on-board resources and a debugger that allows developers to download and run code, set breakpoints, display memory registers, and display configuration registers.
Who should order this product:
Developers using any PQ2 derivative in the 516-pin PBGA (VR or ZQ) packages. For PCI applications, NXP® also offers the MPC8266ADS-PCIAI as a PCI target board.
PQ2FADS_VR
Quick reference to our documentation types.
2 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
2 documents
Compact List
2 design files
Please wait while your secure files are loading.
2 design files
Help us improve your experience on our site. We invite you to take our five-question survey.