Layerscape LS1028A Reference Design Board | NXP Semiconductors

Layerscape LS1028A Reference Design Board

Roll over image to zoom in

Block Diagram

Layerscape LS1028A

LS1028ARDB BLOCK DIAGRAM

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • Layerscape LS1028A dual-core processor based on Cortex-A72 at 1.3 GHz
  • ECC on internal L1, L2 caches for high-reliability applications

Memory

  • 4 GB DDR4 SDRAM w/ECC
  • 32-bit DDR4 bus at data rates up to 1600 MT/s
  • 256 MB QSPI NOR flash
  • 512 MB QSPI NAND flash
  • 8 GB eMMC
  • SDHC port connected to full-size SD slot

Ethernet

  • x1 RJ45 connector for 1Gbps Ethernet support w/TSN, 1588
  • x4 RJ45 connector for 1Gbps Ethernet switch support w/TSN, 1588 (QSGMII)

Basic Peripherals and Interconnect

  • 2x M.2 Type E slots with PCIe Gen 3.0 x1
  • 1x M.2 Type B slot with SATA 3.0 (resistor mux with 1 Type E slot)
  • 1x Type A USB 3.0 super-speed port
  • 1x Type C USB 3.0 super-speed port
  • 1x DisplayPort interface
  • 2x DB9 RS232 serial ports
  • 2x DB9 CAN interfaces
  • 1x 3.5 mm audio out
  • 2x MikroBUS sockets

Buy Options

LS1028ARDB-PA-Image

Click to expand

  • LS1028ARDB-PA
    Active

  • Layerscape® 1028A Applications Processor.

  • $1928.24 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
N true 0 TSPLS1028ARDBen 6 Application Note Application Note t789 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Quick Reference Guide Quick Reference Guide t525 1 Reference Manual Reference Manual t877 1 User Guide User Guide t792 1 en_US en_US 1 1 English Getting Started with LS1028ARDB 1553554381606721001560 Y 1553554381606721001560 NGS-LS1028ARDB NGS-LS1028ARDB /document/guide/getting-started-with-ls1028ardb:NGS-LS1028ARDB HTML 0 TSP 2019-03-25 NGS-LS1028ARDB TSP User Guide 132339537837198660 2025-01-22 en User Guide t792 User Guide User Guide Y Getting Started with LS1028ARDB false en Reference Manual Reference Manual 1 2 3 English This document provides detailed information about LS1028ARDB interfaces, power supplies, clocks, DIP switches, LEDs, and CPLD system controller. 1549359713952722392745 TSP 1.5 MB Registration without Disclaimer None documents Extended 1549359713952722392745 /secured/assets/documents/en/reference-manual/LS1028ARDBRM.pdf 1531372 /secured/assets/documents/en/reference-manual/LS1028ARDBRM.pdf LS1028ARDBRM documents Y N 2019-02-05 LS1028A Reference Design Board Reference Manual /webapp/Download?colCode=LS1028ARDBRM /secured/assets/documents/en/reference-manual/LS1028ARDBRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Feb 7, 2022 500633505221135046 Reference Manual Y N LS1028A Reference Design Board Reference Manual Application Note Application Note 1 3 0 English The LS1028ARDB board provides two mikroBUS™ connectors, mikroBUS1 and mikroBUS2. These mikroBUS connectors support different types of click boards that can be accessed through the SPI3, UART2, PWM, or I2C interface. This document provides the detail of enabling NFC mikroBUS™ click board on the LS1028ARDB board. 1561480625294731691896 TSP 608.1 KB None None documents None 1561480625294731691896 /docs/en/application-note/AN12354.pdf 608113 /docs/en/application-note/AN12354.pdf AN12354 documents N N 2019-06-25 mikroBUS click board enablement on LS1028ARDB /docs/en/application-note/AN12354.pdf /docs/en/application-note/AN12354.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 25, 2019 645036621402383989 Application Note Y N mikroBUS click board enablement on LS1028ARDB Errata Errata 1 4 1 English This document lists and describes all known errata for the LS1028ARDB. It also provides available workaround for each erratum with detailed explanation, wherever required. 1579252002574722910805 TSP 797.2 KB Registration without Disclaimer None documents Extended 1579252002574722910805 /secured/assets/documents/en/errata/LS1028ARDBE.pdf 797171 /secured/assets/documents/en/errata/LS1028ARDBE.pdf LS1028ARDBE documents Y N 2020-01-17 LS1028A Reference Design Board Errata /webapp/Download?colCode=LS1028ARDBE /secured/assets/documents/en/errata/LS1028ARDBE.pdf Errata N 155452329886410597 2023-06-18 pdf Y en Apr 19, 2020 155452329886410597 Errata Y N LS1028A Reference Design Board Errata Fact Sheet Fact Sheet 1 5 1 Japanese LS1028AファミリをサポートするLS1028ARDBには、IEEE TSNのサポートが組み込まれ、標準イーサネット・ネットワークでITおよびOTトラフィックの統合を実現できます。統合3Dグラフィックス、マルチチャネル・オーディオ、TSN対応イーサネット・ネットワーキング、および高性能PCIe Gen 3.0インターフェース。 1550182260418690054841ja TSP 299.5 KB None None documents None 1550182260418690054841 /docs/ja/fact-sheet/LS1028ARDBFS.pdf 299544 /docs/ja/fact-sheet/LS1028ARDBFS.pdf LS1028ARDBFS documents N N 2019-02-14 LS1028A Reference Design Board - Fact Sheet /docs/ja/fact-sheet/LS1028ARDBFS.pdf /docs/ja/fact-sheet/LS1028ARDBFS.pdf Fact Sheet N 736675474163315314 2022-12-07 ja Nov 1, 2023 736675474163315314 Fact Sheet Y N LS1028Aリファレンス・デザイン・ボード – ファクト・シート 1 English Enable the convergence of IT and OT traffic on a standard Ethernet network with integrated support for IEEE TSN with the LS1028ARDB supporting the LS1028A family. Integrated 3-D graphics; multi-channel audio; TSN-enabled Ethernet networking; and high performance PCIe Gen 3.0 interfaces. 1550182260418690054841 TSP 299.5 KB None None documents None 1550182260418690054841 /docs/en/fact-sheet/LS1028ARDBFS.pdf 299544 /docs/en/fact-sheet/LS1028ARDBFS.pdf LS1028ARDBFS documents N N 2019-02-14 LS1028A Reference Design Board - Fact Sheet /docs/en/fact-sheet/LS1028ARDBFS.pdf /docs/en/fact-sheet/LS1028ARDBFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Feb 14, 2019 736675474163315314 Fact Sheet Y N LS1028A Reference Design Board - Fact Sheet Quick Reference Guide Quick Reference Guide 1 6 1 English This document provides settings of the switches, connectors, jumpers, power supplies, push buttons, and LEDs present on the LS1028ARDB. It also explains how to set up and boot the board. 1549360551701721717742 TSP 4.6 MB Registration without Disclaimer None documents Extended 1549360551701721717742 /secured/assets/documents/en/quick-reference-guide/LS1028ARDBGSG.pdf 4647257 /secured/assets/documents/en/quick-reference-guide/LS1028ARDBGSG.pdf LS1028ARDBGSG documents Y N 2019-02-05 LS1028A Reference Design Board Getting Started Guide /webapp/Download?colCode=LS1028ARDBGSG /secured/assets/documents/en/quick-reference-guide/LS1028ARDBGSG.pdf Quick Reference Guide N 803735842453594974 2023-06-18 pdf Y en Apr 8, 2020 803735842453594974 Quick Reference Guide Y N LS1028A Reference Design Board Getting Started Guide false 0 LS1028ARDB downloads en true 0 Y TSP Application Note 1 /docs/en/application-note/AN12354.pdf 2019-06-25 1561480625294731691896 TSP 3 Jun 25, 2019 Application Note The LS1028ARDB board provides two mikroBUS™ connectors, mikroBUS1 and mikroBUS2. These mikroBUS connectors support different types of click boards that can be accessed through the SPI3, UART2, PWM, or I2C interface. This document provides the detail of enabling NFC mikroBUS™ click board on the LS1028ARDB board. None /docs/en/application-note/AN12354.pdf English documents 608113 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12354.pdf mikroBUS click board enablement on LS1028ARDB /docs/en/application-note/AN12354.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N mikroBUS click board enablement on LS1028ARDB 608.1 KB AN12354 N 1561480625294731691896 Errata 1 /secured/assets/documents/en/errata/LS1028ARDBE.pdf 2020-01-17 1579252002574722910805 TSP 4 Apr 19, 2020 Errata This document lists and describes all known errata for the LS1028ARDB. It also provides available workaround for each erratum with detailed explanation, wherever required. Registration without Disclaimer /secured/assets/documents/en/errata/LS1028ARDBE.pdf English documents 797171 None 155452329886410597 2023-06-18 Y /webapp/Download?colCode=LS1028ARDBE LS1028A Reference Design Board Errata /secured/assets/documents/en/errata/LS1028ARDBE.pdf documents 155452329886410597 Errata N en Extended Y pdf 1 Y N LS1028A Reference Design Board Errata 797.2 KB LS1028ARDBE N 1579252002574722910805 Fact Sheet 1 /docs/en/fact-sheet/LS1028ARDBFS.pdf 2019-02-14 1550182260418690054841 TSP 5 Feb 14, 2019 Fact Sheet Enable the convergence of IT and OT traffic on a standard Ethernet network with integrated support for IEEE TSN with the LS1028ARDB supporting the LS1028A family. Integrated 3-D graphics; multi-channel audio; TSN-enabled Ethernet networking; and high performance PCIe Gen 3.0 interfaces. None /docs/en/fact-sheet/LS1028ARDBFS.pdf English documents 299544 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/LS1028ARDBFS.pdf LS1028A Reference Design Board - Fact Sheet /docs/en/fact-sheet/LS1028ARDBFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N LS1028A Reference Design Board - Fact Sheet 299.5 KB LS1028ARDBFS N 1550182260418690054841 Quick Reference Guide 1 /secured/assets/documents/en/quick-reference-guide/LS1028ARDBGSG.pdf 2019-02-05 1549360551701721717742 TSP 6 Apr 8, 2020 Quick Reference Guide This document provides settings of the switches, connectors, jumpers, power supplies, push buttons, and LEDs present on the LS1028ARDB. It also explains how to set up and boot the board. Registration without Disclaimer /secured/assets/documents/en/quick-reference-guide/LS1028ARDBGSG.pdf English documents 4647257 None 803735842453594974 2023-06-18 Y /webapp/Download?colCode=LS1028ARDBGSG LS1028A Reference Design Board Getting Started Guide /secured/assets/documents/en/quick-reference-guide/LS1028ARDBGSG.pdf documents 803735842453594974 Quick Reference Guide N en Extended Y pdf 1 Y N LS1028A Reference Design Board Getting Started Guide 4.6 MB LS1028ARDBGSG N 1549360551701721717742 Reference Manual 1 /secured/assets/documents/en/reference-manual/LS1028ARDBRM.pdf 2019-02-05 1549359713952722392745 TSP 2 Feb 7, 2022 Reference Manual This document provides detailed information about LS1028ARDB interfaces, power supplies, clocks, DIP switches, LEDs, and CPLD system controller. Registration without Disclaimer /secured/assets/documents/en/reference-manual/LS1028ARDBRM.pdf English documents 1531372 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=LS1028ARDBRM LS1028A Reference Design Board Reference Manual /secured/assets/documents/en/reference-manual/LS1028ARDBRM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 3 Y N LS1028A Reference Design Board Reference Manual 1.5 MB LS1028ARDBRM N 1549359713952722392745 User Guide 1 2019-03-25 1553554381606721001560 TSP 1 User Guide User Guide Getting Started with LS1028ARDB Y NGS-LS1028ARDB English 0 User Guide 2025-01-22 /document/guide/getting-started-with-ls1028ardb:NGS-LS1028ARDB Getting Started with LS1028ARDB NGS-LS1028ARDB TSP 132339537837198660 User Guide en Y t792 HTML NGS-LS1028ARDB 1553554381606721001560 true Y Tools

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (1)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
User Guide (1)

Related Hardware

Quick reference to our board types.

2 hardware offerings

  • uCLS1012A IoT SoM
    Embedded Board Solutions

    uCLS1012A IoT SoM

  • uCLS1012A VoIP SoM
    Embedded Board Solutions

    uCLS1012A VoIP SoM

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history