S32 Design Studio | NXP Semiconductors

S32 Design Studio for S32 Platform

S32 Design Studio: How to Install Update 3.6

Click over video to play

Diagram

S32 Design Studio for S32 Platform

S32 Design Studio for S32 Platform

Features

Main Features

  • GNU toolchain with NXP GCC Compilers (versions 6.3.1, 9.2, 10.2, 11.4) for bare metal Arm 32-bit and 64-bit and Linux® target, integrated in IDE
  • Includes NewLib, NewLib Nano, EWL and EWL Nano libraries
  • Semihosting for Arm 32 and AArch64® bare-metal toolchains
  • GDB with Python support
  • Built-in GDB debugger interface can be used in Eclipse or driven from the command line with support for these interface hardware:
    • S32 Debug Probe
    • P&EMultilink/Cyclone/OpenSDA (with P&E GDB Server)
    • Segger J-Link
  • S32 Debug Probe support provided with S32 Debugger and S32 Trace
  • Support for Lauterbach, TASKING and IAR debuggers
  • S32 Flash Tool for programming user's image to flash memory
  • S32 Configuration Tool framework with the pin, clock, peripheral, DCD, IVT and DDR configuration tools
  • New Project wizard to create bare metal or SDK projects
  • The wizard to create projects from project examples
  • Peripherals register view
  • Supports Eclipse plugins from the Eclipse eco-system or from partners
  • Support for importing AUTOSAR® MCAL configuration to a custom SDK
  • Supports Assembly, C and C++
  • Supports host operating systems (OS):
    • Microsoft Windows® 10/11 (64-bit)
    • Ubuntu 24.04 (64-bit)
  • S32DS extensions and updates tool for automatic lookup and on-demand installation of packages adding support for devices and software
  • Vision Extension Package available for S32V234:
    • Visual graph tools to support ISP and APEX accelerators program development
    • PAX/ISP assembler
    • Vision SDK - includes ISP and APEX kernels
    • Linux board support package for A53 core development
    • New Project wizard to create Vision specific projects to include ISP and APEX accelerators programming
    • Several example projects demonstrating ISP and APEX functionalities

Supported Devices

Downloads

Quick reference to our software types.

1-5 of 33 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Fact Sheet (1)
Release Note (7)
Training Presentation (1)
User Guide (1)

Design Resources

Hardware

Quick reference to our board types.

1-5 of 23 hardware offerings

Show All

Related Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1-5 of 6 trainings

Show All

Support

What do you need help with?

Recently viewed products

View or edit your browsing history