Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe S32Z and S32E real-time processors feature Arm® Cortex®-R52 split-lock processors for multitenant software integration plus lockstep Arm Cortex-M33 processors for system management, combining multi-core, real-time processing with core-to-pin hardware virtualization, DSP/ML processing, communications acceleration and Gigabit Ethernet switch with hardware security and ISO 26262 ASIL D safety.
The S32Z processors are ideal for safety processing and domain and zonal control, while the S32E processors are ideal for electric vehicle (xEV) control and smart actuation. The software-compatible S32Z and S32E processors help enable software-defined vehicles, reduce software integration complexity and enhance security and safety.
The S32Z and S32E processors are part of the NXP S32 Platform and are supported by a comprehensive third-party ecosystem and feature a minimum of 15 years of product longevity.
Series | Products | Technology | Core | Frequency | Features |
---|---|---|---|---|---|
S32Z Preproduction | S32Z2 | 16 nm | 8x Arm Cortex-R52 + Lockstep Arm Cortex-M33 |
600 MHz - 1 GHz | Safety and domain/zonal control |
S32E Preproduction | S32E | 16 nm | 8x Arm Cortex-R52 + Lockstep Arm Cortex-M33 |
600 MHz - 1 GHz | Electric vehicle control and smart actuation |
A real-time processor goes beyond traditional automotive microcontrollers to address real-time needs, maintaining the critical properly of safe, deterministic operation like an automotive microcontroller, but providing the unparalleled combination of gigahertz speed, multi-application isolation and memory expansion capabilities that are more characteristic of microprocessors. The S32Z and S32E are the first families in the new class of processors called “real-time processors”.
S32Z processors target safety processing and domain and zonal controllers. S32E processors target electric vehicle (xEV) control and smart actuation.
The S32Z and S32E families share many of the same capabilities with eight Arm® Cortex®-R52 processor cores with split-lock support, dual-core lockstep Cortex-M33 processor cores and a DSP/ML processor, along with communications acceleration, TSN Gigabit Ethernet switch and hardware security engine. They both support ISO/SAE 21434 cybersecurity and ISO 26262 ASIL D functional safety. However, the S32E family of processors offers additional capabilities (5V analog and I/Os with complex timers) to support actuation applications. The S32Z processors are ideal for safety processing and domain and zonal control, while the S32E processors are ideal for electric vehicle (xEV) control and smart actuation.
The S32Z and S32E processors are implemented in TSMC 16 nm FinFET technology.
The S32Z and S32E families provide real-time processing capabilities to complement the current S32K general-purpose microcontrollers and the S32G vehicle network processors. Together, all of the NXP S32 families offer customers a range of automotive processing solutions to meet the needs of vehicle architectures from the vehicle computer to the domain and zonal controllers, while also addressing safety processing.
The S32Z and S32E processors are supported by the S32 Design Studio, along with enablement software such as drivers, hypervisors, OSes and inter-processor communications. A vehicle integration platform called GreenVIP provides a software framework for accelerating real-time software integration, and the S32 safety software framework helps customers leverage the ASIL D safety features of the devices. There is also the GreenBox 3 hardware platform that hosts GreenVIP and applications software for silicon evaluation, software development and rapid prototyping.
Development Platform
GreenBox 3 is a versatile development platform for S32Z2/E2 high-performance real-time processors.
Software
A broad range of automotive software tools to help you simplify and shorten the time required to build ECUs.
GreenVIP provides a reference vehicle integration platform that accelerates S32Z/E hardware evaluation, software development and rapid prototyping.
Training
Expert-led courses designed to equip engineers and developers with the latest knowledge and skills in cutting-edge technologies driving the future of mobility.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
S32Z and S32E Real-Time Processors
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.