S32 Flash Tool for S32 Platform|NXP Semiconductors | NXP Semiconductors

S32 Flash Tool for S32 Platform

Software Details

Features

IDE Compatibility

  • S32 Flash Tool is fully integrated into S32 Design Studio IDE

Main Features

  • Standalone flash memory programmer for the supported flash memories (external or embedded) on the supported evaluation boards
  • User friendly - GUI designed for simplicity and effectiveness
  • Suitable for automated tasks through its modular architecture
  • Cross-platform (Windows and Linux)
  • Standard communication interfaces used: serial, CAN, Ethernet
  • Provides code examples for integrating new flash memories into the S32 Flash Tool
  • Provides user guides and target binaries for rapid validation of S32 Flash Tool functionality on the supported evaluation boards: configuration, data transfer, boot from flash

OS Support

  • Microsoft® Windows® 10/11 64-bit OS and Ubuntu 24.04 (64 bit)

HW Interfaces

  • FTDI drivers for USB/UART communication
  • IXXAT
  • Vector
  • Kvaser CAN adapter for CAN communication

Supported Devices

  • S32N55: S32N55 Vehicle Super-Integration Processor
  • SAF85XX: High Performance 77GHz RFCMOS Automotive Radar One-Chip SoC
  • S32R45: S32R45 High-Performance Processor for Imaging Radar
  • S32E2: S32E2 Safe and Secure High-Performance Real-Time Processors with Actuation Support
  • SAF86XX: One-Chip RFCMOS Automotive Radar SoC for Distributed Architectures
  • S32R41: S32R41 High-Performance Processor for High-Resolution Radar
  • S32G3: S32G3 Processors for Vehicle Networking
  • S32Z2: S32Z2 Safe and Secure High-Performance Real-Time Processors

Downloads

Quick reference to our software types.

1-5 of 11 downloads

  • Development IDEs and Build Tools

    S32 Design Studio 3.6.1 – Windows/Linuxnew

  • Development IDEs and Build Tools

    S32 Flash Tool 2.1.4 for S32R41 devices

  • Development IDEs and Build Tools

    S32 Flash Tool 2.1.4 for S32R45 devices

  • Development IDEs and Build Tools

    S32 Flash Tool 2.1.7 for S32G devices

  • Development IDEs and Build Tools

    S32 Flash Tool 2.2.3 for S32N device

Show All

Note: For better experience, software downloads are recommended on desktop.

Hardware

Quick reference to our board types.

2 hardware offerings

Related Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history