KITVR5510SKTEVM | VR5510 PMIC Programming Board | NXP Semiconductors

Programming Socket Board for VR5510 PMIC

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Features

Programming Socket

  • Clamshell 56-pin QFN socket

System Features

  • 12 V operating input voltage range
  • USB to I2C communication via the FRDM-KL25Z interface
  • Up to 3.0 MHz I2C communication
  • Selectable hardwire default PMIC configuration or Debug mode
  • Selectable operation mode (Normal/Standby mode)
  • Advance system monitoring/diagnostic via PMIC and/or system AMUX
  • Onboard I/O regulator with 1.8 V/3.3 V selectable output voltage

Buy Options

KITVR5510SKTEVM-Image

Click to expand

  • KITVR5510SKTEVM
    Active

  • Programming Socket Board for VR5510 PMIC.

  • $427.80 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.