KITVR5510xA0EVM | Evaluation Board for VR5510 | NXP Semiconductors

Evaluation Board for VR5510

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Features

System Features

  • 12 V operating input voltage range
  • USB to I²C communication via the FRDM-KL25Z interface
  • Up to 3.0 MHz I²C communication
  • Selectable hardwire default PMIC configuration or Debug mode
  • Selectable operation mode (Normal/Standby mode)
  • Advance system monitoring/diagnostic via PMIC and/or system AMUX
  • Onboard I/O regulator with 1.8 V/3.3 V selectable output voltage

Buy Options

KITVR5510DA0EVM-Image

Click to expand

  • KITVR5510DA0EVM
    Active

  • Evaluation Board for VR5510.

  • $289.80 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors
KITVR5510BA0EVM-Image

Click to expand

  • KITVR5510BA0EVM
    Active

  • Evaluation Board for VR5510.

  • $289.80 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors
KITVR5510MA0EVM-Image

Click to expand

  • KITVR5510MA0EVM
    Active

  • Evaluation Board for VR5510.

  • $289.80 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.